Page top

XW2D

Slim Connector-Terminal Block Conversion Units

XW2D

New Slim Connector-Terminal Block Conversion Units.

(Unit: mm)

XW2D-[][]G6
Mounted Connector: XG4A MIL Connector

XW2D Dimensions 1

Note: There is only one DIN Track lock located in the center of the terminal block for a 20-pole Unit.

XW2D Dimensions 2

*1. This model has built-in bleeder resistance and is used for inputs to Units with Fujitsu connectors, i.e., the CJ1W-
       ID231/-ID261/-MD261.
*2. This model has built-in bleeder resistance and is used for inputs on Units with MIL connectors, i.e., the CJ1W-ID232/
       -ID262/-MD263/-MD563.

XW2D-[][]X6
Mounted Connector: MR Socket

XW2D Dimensions 3

Note: There is only one DIN Track lock located in the center of the Connector for a 20-pole Unit.

XW2D Dimensions 4

XW2D-[][]Y6
Mounted Connector: MR Plug

XW2D Dimensions 5

Note: There is only one DIN Track lock located in the center of the terminal block for a 20-pole Unit.

XW2D Dimensions 6