Page top

XW2C-20G6-IO16

Connector-Terminal Block Conversion Unit with Two-tiered I/O Terminal Block with Common

XW2C-20G6-IO16

Common terminal provided. Use for either PLC Input Unit or Output Unit merely by changing short bar.

Rated current 1 A
Rated voltage 125 VAC, 24 VDC
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55 ° C