Page top

XW2C-20G5-IN16

Connector-Terminal Block Conversion Unit with Common

XW2C-20G5-IN16

Features like a common terminal and LED operation indicators reduce control panel wiring for input devices.

Rated current 1 A/common
Rated voltage 12 to 24 VDC
No. of circuits 16
Input indicator LED (orange)
Power supply voltage range 12 to 24 VDC ± 5%
LED current 24 VDC: 10 mA/point max.
Insulation resistance 50 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min
Ambient operating temperature 0 to 55 ° C