Rated current | 1 A |
---|---|
Rated voltage | 12 to 24 VDC |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) |
Ambient operating temperature | 0 to 55 ° C |
Connector-Terminal Block Conversion Units with Three-tiered Terminal Block with Common
last update: September 24, 2012
Rated current | 1 A |
---|---|
Rated voltage | 12 to 24 VDC |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) |
Ambient operating temperature | 0 to 55 ° C |
last update: September 24, 2012