Page top

XW2B (Standard-type)

Standard-type Connector-Terminal Block Conversion Units

XW2B (Standard-type)

Simplifies Connector and terminal block replacement, and requires less in-panel wiring.

Type XW2B-[][]G[]
Flat Cable Units
XW2B-[][]Y[]
Multi-pole, Square-connector Units
XW2B-40F5-P
Board I/O Unit
Rated current 1 A
Rated voltage 125 VAC
Insulation resistance 100 M Ω min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55 ° C