When your order, specify the rated voltage.
Terminal Relay
last update: December 2, 2021
When your order, specify the rated voltage.
Mounted Relay type | Contact form | Model | Operation coil ratings |
---|---|---|---|
Mechanical Relay | SPST x 4
(1NO x 4) |
G6D-F4PU | 12 VDC |
24 VDC | |||
Power MOS FET relay | G3DZ-F4PU | 12 VDC | |
24 VDC |
Mounted Relay type | Contact form | Model | Operation coil ratings |
---|---|---|---|
Mechanical Relay models | SPST x 4
(1NO x 4) |
G6D-F4B | 12 VDC |
24 VDC | |||
Power MOS FET relay | G3DZ-F4B | 12 VDC | |
24 VDC |
Applicable Terminal Relay Model | Model | Operation coil ratings |
---|---|---|
G6D-F4PU/G6D-F4B | G6D-1A-ASI | 12 VDC |
24 VDC | ||
G3DZ-F4PU/G3DZ-F4B | G3DZ-2R6PL | 12 VDC |
24 VDC |
Model | Operation coil ratings |
---|---|
P6DF-F4PU | 12 VDC |
24 VDC |
Model | Operation coil ratings |
---|---|
P6DF-F4B | 12 VDC |
24 VDC |
Note: 1. Connection socket P6DF-F4B as a single part is not certified by safety standards individually.
2. Single socket which does not mount a relay (with terminal cover)
3. Only the terminal cover is also available separately.
Model: G6D-4-C, Minimum order (quantity): 10
Pitch | Applicable models | Number of
poles |
Color | Model*1 | Maximum carry
current |
---|---|---|---|---|---|
7.75 mm | G6D-F4PU
G3DZ-F4PU P6DF-F4PU |
2 | Red (R)
Blue (S) Yellow (Y) |
PYDN-7.75-020[] | 20 A |
3 | PYDN-7.75-030[] | ||||
4 | PYDN-7.75-040[] | ||||
20 | PYDN-7.75-200[] |
Note: Use the Short Bars for crossover wiring within one Socket or between Sockets.
*1. Replace the box ([]) in the model number with the code for the covering color. Selection of the box ([]): R=Red, S=Blue, Y=Yellow
Applicable Terminal
Relay Model |
Model |
---|---|
G6D-F4B | G6D-4-SB |
G3DZ-F4B |
Appearance | Type | Model | |
---|---|---|---|
DIN Tracks | 1 m | PFP-100N | |
0.5 m | PFP-50N | ||
End Plate *1 | PFP-M | ||
Spacer | PFP-S |
*1. When mounting support rail, please use End Plate (Model PFP-M).
last update: December 2, 2021