Operation
coil rating |
Rated current
(mA) |
Coil resistance
(Ω) |
Must operate
voltage (V) |
Must release
voltage (V) |
Max.
voltage (V) |
Power
consumption (mW) |
|
---|---|---|---|---|---|---|---|
DC | 12 | 18.7 | 720 | 70%
max.* |
10%
min. |
130% | Approx. 200 |
24 | 10.5 | 2,880 |