Page top

G3S4

Terminal SSR

G3S4

Compact Terminal SSR with 4 Outputs

Caution: All units are in millimeters unless otherwise indicated.

Relays

With Heat Sinks

G3S4-A
G3S4-D

G3S4 Dimensions 3

Without Heat Sinks

G3S4-A1
G3S4-D1

G3S4 Dimensions 5

Accessories (Order Separately)

Connection Socket (Can be Purchased Individually)

P6BF-4BND (with operation indicator)

G3S4 Dimensions 8

Mounting Holes (Top View)

G3S4 Dimensions 9

Terminal Arrangement/Internal Connections (Top View)

G3S4 Dimensions 10

Note: Make sure that the polarity of the input terminal is correct.
           The polarity given inside parentheses ( ) is for G3S4-D and G3S4-D1 Relays. There is no indication of polarity
           when Connection Sockets are used alone.

Heat Sinks (Can be Purchased Individually)

Y92B-S10

G3S4 Dimensions 12

Replacement Relays

G3S-201PL-PD
G3SD-Z01P-PD

G3S4 Dimensions 14

Note: 1. The polarity given inside parentheses ( ) is for DC loads.
           2. The load can be connected to ether the positive or negative SSR output terminal.