Page top

G3S4

Terminal SSR

G3S4

Compact Terminal SSR with 4 Outputs

When your order, specify the rated voltage.

Contact
configuration
Heat sink Built-in SSRs Zero cross
function
Applicable output load Model Rated
voltage
Four SPST-NO relays Yes G3S-201PL-PD No 1 A at 75 to 264 VAC
*1
G3S4-A 5 VDC
12 VDC
24 VDC
No 0.6 A at 75 to 264 VAC
*1
G3S4-A1 5 VDC
12 VDC
24 VDC
Yes G3SD-Z01P-PD 1 A at 3 to 26 VDC
*2
G3S4-D 5 VDC
12 VDC
24 VDC
No 0.6 A at 3 to 26 VDC
*2
G3S4-D1 5 VDC
12 VDC
24 VDC

*1. Given as "250 VAC" on the G3S4.
*2. Given as "24 VDC" on the G3S4.

Accessories (Order Separately)

Connection Sockets (Can be Purchased Individually)

Model Rated voltage
P6BF-4BND 5 VDC
12 VDC
24 VDC

Heat Sinks (Can be Purchased Individually)

Model
Y92B-S10

Replacement Relays

Model Rated voltage
G3S-201PL-PD 5 VDC
12 VDC
24 VDC
G3SD-Z01P-PD 5 VDC
12 VDC
24 VDC

Relay Removal Tool

Applicable Terminal Relays Model
G6B-4CB
G6B-4[][]ND
G3S4
P6B-Y1

Short Bar

(A Short Bar is used to wire crossovers for common terminals for coils or contacts.)

Applicable Terminal Relays Model
G6B-4CB
G6B-4[][]ND
G3S4
G6B-4-SB

Terminal Cover (Two per Set)

Applicable Terminal Relays Model
G6B-4BND
G6B-47BND
G6B-48BND
G3S4-A1
G3S4-D1
G6B-4-C