Page top

C200HW-DRM21-V1

DeviceNet Master Unit

C200HW-DRM21-V1

Master Unit for CS1, C200HX, C200HG, C200HE, and C200HS

Compatible
PLCs
Max. number of I/O points Model
Configurator
not in use
Configurator in use
No message communications Message communications
CS1H/G
C200HX/HG/HE
1,600 points
(800 inputs/
800 outputs)
(100 words)
Two-block inputs and two-
block outputs (with a
maximum of 1,600 points or
100 words per block) and a
total of 4,800 points or 300
words.
Two-block inputs and two-
block outputs (with a
maximum of 1,600 points or
100 words per block) and a
total of 1,600 points or 100
words.
C200HW-DRM21-V1
C200HS 1,024 points
(512 inputs/
512 outputs)
(64 words)
Two-block inputs and two-
block outputs (with a
maximum of 1,280 points or
80 words per block) and a
total of 1,280 points or 80
words.
---

* The DeviceNet Configurator is required for the Master Unit to be in configuration control.