Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MY2IN DC48 (S) | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator/latching lever, 48 VDC |
MY2IN-D2 DC12 (S) | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 12 VDC |
MY2IN-D2 DC24 (S) | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator/latching lever, 24 VDC |
MY2K AC100 | Miniature Power Relays, 2-pole, single contacts, Latching relay, Plug-in terminals, 100 VAC |
MY2K AC12 | Miniature Power Relays, 2-pole, single contacts, Latching relay, Plug-in terminals, 12 VAC |
MY2K AC24 | Miniature Power Relays, 2-pole, single contacts, Latching relay, Plug-in terminals, 24 VAC |
MY2K DC12 | Miniature Power Relays, 2-pole, single contacts, Latching relay, Plug-in terminals, 12 VDC |
MY2K DC24 | Miniature Power Relays, 2-pole, single contacts, Latching relay, Plug-in terminals, 24 VDC |
MY2K DC48 | Miniature Power Relays, 2-pole, single contacts, Latching relay, Plug-in terminals, 48 VDC |
MY2K-02 AC100 | Miniature Power Relays, 2-pole, single contacts, Latching relay, PCB terminals, 100 VAC |
MY2K-02 AC24 | Miniature Power Relays, 2-pole, single contacts, Latching relay, PCB terminals, 24 VAC |
MY2K-02 DC12 | Miniature Power Relays, 2-pole, single contacts, Latching relay, PCB terminals, 12 VDC |
MY2K-02 DC24 | Miniature Power Relays, 2-pole, single contacts, Latching relay, PCB terminals, 24 VDC |
MY2N AC100/110 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 100/110 VAC |
MY2N AC110/120 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 110/120 VAC |
MY2N AC12 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 12 VAC |
MY2N AC200/220 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 200/220 VAC |
MY2N AC220/240 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 220/240 VAC |
MY2N AC24 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 24 VAC |
MY2N DC100/110 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 100/110 VDC |