Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MY4 DC48 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, 48 VDC |
MY4-02 AC100/110 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 100/110 VAC |
MY4-02 AC110/120 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 110/120 VAC |
MY4-02 AC12 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 12 VAC |
MY4-02 AC200/220 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 200/220 VAC |
MY4-02 AC220/240 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 220/240 VAC |
MY4-02 AC24 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 24 VAC |
MY4-02 DC100/110 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 100/110 VDC |
MY4-02 DC12 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 12 VDC |
MY4-02 DC24 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 24 VDC |
MY4-02 DC48 | Miniature Power Relays, 4-pole, single contacts, PCB terminals, 48 VDC |
MY4-CR AC100/110 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 100/110 VAC |
MY4-CR AC110/120 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 110/120 VAC |
MY4-CR AC200/220 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 200/220 VAC |
MY4-CR AC220/240 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in CR circuit for coil surge absorption, 220/240 VAC |
MY4-D DC100/110 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in diode for coil surge absorption, 100/110 VDC |
MY4-D DC12 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in diode for coil surge absorption, 12 VDC |
MY4-D DC24 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in diode for coil surge absorption, 24 VDC |
MY4-D DC48 | Miniature Power Relays, 4-pole, single contacts, Plug-in terminals, Models with built-in diode for coil surge absorption, 48 VDC |
MY4F AC100/110 | Miniature Power Relays, 4-pole, single contacts, Case-surface mounting, 100/110 VAC |