Bi-power Relays
Power-switching Compact General-purpose Relays
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
LY1F DC100/110 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 100/110 VDC |
LY1F DC12 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 12 VDC |
LY1F DC24 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 24 VDC |
LY1F DC6 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 6 VDC |
LY1N AC100/110 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VAC |
LY1N AC110/120 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 110/120 VAC |
LY1N AC12 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VAC |
LY1N AC200/220 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 200/220 VAC |
LY1N AC24 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VAC |
LY1N DC100/110 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VDC |
LY1N DC12 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VDC |
LY1N DC24 | Bi-power Relays, 1-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VDC |
LY2 AC100/110 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 100/110 VAC |
LY2 AC110/120 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 110/120 VAC |
LY2 AC12 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 12 VAC |
LY2 AC200/220 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 200/220 VAC |
LY2 AC220/240 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 220/240 VAC |
LY2 AC24 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 24 VAC |
LY2 DC100/110 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 100/110 VDC |
LY2 DC12 | Bi-power Relays, 2-pole, Single contacts, Plug-in Terminals, 12 VDC |