Bi-power Relays
Power-switching Compact General-purpose Relays
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
LY2F DC12 | Bi-power Relays, 2-pole, Single contacts, Case-surface mounting, 12 VDC |
LY2F DC24 | Bi-power Relays, 2-pole, Single contacts, Case-surface mounting, 24 VDC |
LY2F DC48 | Bi-power Relays, 2-pole, Single contacts, Case-surface mounting, 48 VDC |
LY2N AC100/110 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VAC |
LY2N AC110/120 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 110/120 VAC |
LY2N AC12 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VAC |
LY2N AC200/220 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 200/220 VAC |
LY2N AC220/240 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 220/240 VAC |
LY2N AC24 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VAC |
LY2N DC100/110 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VDC |
LY2N DC12 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VDC |
LY2N DC24 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VDC |
LY2N DC48 | Bi-power Relays, 2-pole, Single contacts, With operation indicator, Plug-in Terminals, 48 VDC |
LY2Z AC100/110 | Bi-power Relays, 2-pole, Bifurcated contacts, Plug-in Terminals, 100/110 VAC |
LY2Z AC200/220 | Bi-power Relays, 2-pole, Bifurcated contacts, Plug-in Terminals, 200/220 VAC |
LY2Z DC100/110 | Bi-power Relays, 2-pole, Bifurcated contacts, Plug-in Terminals, 100/110 VDC |
LY2Z DC12 | Bi-power Relays, 2-pole, Bifurcated contacts, Plug-in Terminals, 12 VDC |
LY2Z DC24 | Bi-power Relays, 2-pole, Bifurcated contacts, Plug-in Terminals, 24 VDC |
LY2Z DC48 | Bi-power Relays, 2-pole, Bifurcated contacts, Plug-in Terminals, 48 VDC |
LY2Z-0 AC100/110 | Bi-power Relays, 2-pole, Bifurcated contacts, PCB Terminals, 100/110 VAC |