Bi-power Relays
Power-switching Compact General-purpose Relays
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
LY4F AC100/110 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 100/110 VAC |
LY4F AC12 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 12 VAC |
LY4F AC200/220 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 200/220 VAC |
LY4F AC24 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 24 VAC |
LY4F DC100/110 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 100/110 VDC |
LY4F DC12 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 12 VDC |
LY4F DC24 | Bi-power Relays, 4-pole, Single contacts, Case-surface mounting, 24 VDC |
LY4N AC100/110 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VAC |
LY4N AC12 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VAC |
LY4N AC200/220 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 200/220 VAC |
LY4N AC24 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VAC |
LY4N DC100/110 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VDC |
LY4N DC12 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VDC |
LY4N DC24 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VDC |
LY4N DC48 | Bi-power Relays, 4-pole, Single contacts, With operation indicator, Plug-in Terminals, 48 VDC |