Page top

G7T

I/O Relay

G7T

Slim-styled I/O Relay Saves Space in Panel

(Unit: mm)

I/O Relay

SPST-NO Type
G7T-1122S (for input)
G7T-1112S (for output)

G7T Dimensions 2

SPST-NC Type
G7T-1012S (for output)

G7T Dimensions 3

SPDT Type
G7T-112S (for output)

G7T Dimensions 4

Note: This Relay cannot be used as an I/O relay terminals and must be used in combination with the exclusive P7TF-05
          Socket.

Accessories

Socket

P7TF-05

G7T Dimensions 7

Note: If the I/O SSR or Indicator Module is used, be aware that the polarity of terminal 1 is positive.
* We recommend that you insert washers when mounting with M3 screws. A washers are not required when mounting
   with M4 screws.

Indicator Module (with Surge Suppressing Function)

P70

G7T Dimensions 9