Page top

G2A

Power Relay

G2A

Highly Reliable, 4-pole Miniature Relay Ideal for Sequence Control

Classification Plug-in terminals/Solder terminals PCB terminals
Standard model G2A-432A G2A-4321P
Arc barrier equipped model G2A-432AY ---
Built-in diode model G2A-432A-D G2A-4321P-D
Built-in operation indicator model G2A-432A-N ---
Built-in operation indicator and diode model G2A-432A-N1 ---

Note: 1. When placing your order, add the coil voltage rating listed in the specifications to the model number as shown
              below.

G2A Lineup 2

           2. Built-in diode model and the operating coil of the G2A-432A-N1 are available only with DC ratings.
           3. The Latching Relay (G2AK) and Fully sealed Relay (G2A-434A) developed based on the G2A are also available
               in this series.

Accessories

Sockets

Track mounting Front-connecting
Socket
Screw terminals Solder terminals Wire-wrap terminals PCB
terminals
Without Hold-
down Clip
With Hold-down
Clip
Without Hold-
down Clip
With Hold-down
Clip
PYF14A PYF14(-E),
PYF14A-TU,
PYF14T
PY14, PY14-3
(see note)
PY14-Y2 PY14QN(2) PY14QN(2)-Y2 PY14-0,
PY14-02

Note: With monitor terminal.

Relay Hold-down Clips

For Front-connecting Socket PYC-A2
For Back-connecting Socket PYC-3/PYC-5
For Socket Mounting Plate PYC-2

Socket Mounting Plates

For one Socket PYP-1
For 18 Sockets PYP-18
For 36 Sockets PYP-38