Page top

G2A

Power Relay

G2A

Highly Reliable, 4-pole Miniature Relay Ideal for Sequence Control

Coil Ratings

The rated currents for some of the built-in operation indicator models differ from the values given in this table. Refer to note 5 below.

Rated voltage Rated current Coil
resistance
Coil inductance
(ref.value)
Must
operate
Must
release
Max.
voltage
Power
consumption
50 Hz 60 Hz Armature
OFF
Armature
ON
% of rated voltage
6 VAC 295 mA 233 mA 8.9 Ω 0.048 H 0.065 H 80 % max. 30 % min. 110% Approx.
1.4 VA
12 VAC 148 mA 117 mA 34 Ω 0.166 H 0.257 H
24 VAC 73 mA 58 mA 136 Ω 0.691 H 1.04 H
50 VAC 35 mA 28 mA 530 Ω 3.08 H 4.53 H
100/ 110 VAC 17.7/21.4 mA 14/16.8 mA 2,200 Ω 12.42/12.38 H 18/16.4 H
200/220 VAC 8.9/10.8 mA 7/8.4 mA 8,800 Ω 42.2/41.8 H 72/65.5 H
6 VDC 176 mA 34 Ω 0.14 H 0.26 H 10 % min. 110% Approx.
1.1 W
12 VDC 88 mA 136 Ω 0.6 H 1.0 H
24 VDC 45 mA 530 Ω 2.7 H 4.6 H
48 VDC 22 mA 2,200 Ω 11 H 19 H
100 VDC 11.4 mA 8,800 Ω 43 H 73 H

Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%/–20%
              for AC rated current and ±15% for DC coil resistance.
           2. The AC coil resistance and coil inductance values are for reference only.
           3. Performance characteristic data is measured at a coil temperature of 23°C.
           4. The maximum voltage is one that is applicable instantaneously to the Relay coil at an ambient temperature of
                23°C and not continuously.
           5. For built-in operation indicator models rated at 6, 12, and 24 VDC, add an LED current of approx. 5 mA to the
                rated currents.

Contact Ratings

Load Resistive load (cosΦ = 1) Inductive load (cosΦ = 0.4) (L/R = 7 ms)
Contact type Crossbar bifurcated
Contact material Movable: AgAu-clad AgPd
Fixed: AgPd
Rated load 0.3 A at 110 VAC
0.5 A at 24 VDC
0.2 A at 110 VAC
0.3 A at 24 VDC
Rated carry current 3 A
Max. switching power 250 VAC, 125 VDC

Characteristics

Classification Standard/Acr barrier equipped/Built-in
operation indicator models (G2A-[]-N)
Built-in diode/Built-in operation
indicator models (G2A-[]-N1)
Contact resistance (see note 2) 100 mΩ max.
Operate time (see note 3) 15 ms max.
Release time (see note 3) 15 ms max. 30 ms max.
Max. operating frequency Mechanical: 18,000 operations/hour
Electrical: 1,800 operations/hour (under rated load)
Insulation resistance
(see note 4)
100 MΩ min. (at 500 VDC)
Dielectric strength 1,500 VAC, 50/60 Hz for 1 min between coil and contacts and contacts of different polarities (700
VAC between contacts of same polarity)
Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.5 mm single amplitude (1.0 mm double amplitude)
Shock resistance Destruction: 1,000 m/s2
Malfunction: 100 m/s2
Error rate (level P) (Reference
value) (see note 6)
1 mA at 100 mVDC
Endurance Mechanical: 100,000,000 operations min. (at operating frequency of 18,000 operations/hour)
Electrical: 5,000,000 operations min. (under rated load and at operating frequency of 1,800
operations/hour) (see note 5)
Ambient temperature Operating: -10°C to 40°C (with no icing or condensation)
Ambient humidity Operating: 5% to 85%
Weight Approx. 38 g

Note: 1. The data shown above are initial values.
           2. The contact resistance was measured with 0.1 A at 5 VDC using the voltage drop method.
           3. The operate or release time was measured with the rated voltage imposed with any contact bounce ignored at
                an ambient temperature of 23°C.
           4. The insulation resistance was measured with a 500-VDC megger applied to the same places as those used for
               checking the dielectric strength.
           5. The electrical endurance was measured at an ambient temperature of 23°C.
           6. This value was measured at a switching frequency of 60 operations per minute.