Page top

G2AK

Latching Relay

G2AK

Magnetic Latching Version of G2A Ideal for Sequence Control

Caution: All units are in millimeters unless otherwise indicated.

G2AK-232

G2AK Dimensions 1

Arc Barrier Equipped Models

with Plug-in Terminals
G2AK-232A(Y)

G2AK Dimensions 3

with PCB Terminals
G2AK-2321P(Y)

G2AK Dimensions 4

Fully Sealed Models

with Plug-in Terminals
G2AK-234A

G2AK Dimensions 6

with PCB Terminals
G2AK-2341P

G2AK Dimensions 7

Mounting Holes on
PCB (Bottom View)

Note: Dimensional tolerances are ±0.1 mm

G2AK Dimensions 8

Terminal Arrangement/Internal Connections (Bottom View)

G2AK Dimensions 9

Note: Terminals (Nos. 12 and 9) are pulled from the respective junctions between the diode and set coil and between the
          diode and reset coil. Use these terminals through external connection for selective use or non-use of the diodes as
          well as for surge prevention.