Double-winding latch system with continuous rating.
Latching Relay
about this Product Family
last update: September 24, 2012
Double-winding latch system with continuous rating.
Terminals pulled from the respective junctions between the built-in diodes and set and reset coils allow the built-in diodes to be externally connected for coil surge absorption.
Excellent vibration/shock resistance with minimal secular decrease in latching power.
Easy monitoring of ON/OFF operation due to the built-in operation indicator mechanism.
Same outline dimensions as the standard models of G2A.
last update: September 24, 2012