Note: Connect the common (C) of MM[]X to positive (+).
Screw Terminals MM2(X)B, MM3(X)B,MM4(X)B
Note: Connect the common (C) of MM[]XB to positive (+).
Mounting Holes (Bottom View)
Mounting Bracket (S Bracket) R99-03 (S KANAGU) FOR MM[]
Cased Relays
Plug-in Terminals
MM2P(N, -D) MM2XP(N, -D)
Note: As shown in the diagram, there are three 10-dia. holes in the side of the case for the MM2XP(N, -D).
When a case-protection plate is attached, the width of the Relay will be 48 mm max.
MM3P(N)
MM3PXP(N) MM4P(N, -D) MM4XP(N, -D)
Note 1: As shown in the diagram, there are three 10-dia. holes in the side of the case for MM[]XP(N, -D).
2: When a case-protection plate is attached, the width of the Relay will be 80 mm max.