Page top

Item list of MM

Power Relay

Power Relay MM

Stable Contact Reliability and Long Life

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 17 of 17

    Model NumberDescription
    Standard type, Single, Plug-in terminal, 24 VDC 5 A (Resistive load (cos φ= 1)), 220 VAC 7.5 A (Resistive load (cos φ= 1)), Output DPDT (5 A 24 V)
    Standard type, Single, Plug-in terminal, 24 VDC 5 A (Resistive load (cos φ= 1)), 220 VAC 7.5 A (Resistive load (cos φ= 1)), Output DPDT (5 A 24 V)
    Built-in diode type, Single, Plug-in terminal, 24 VDC 5 A (Resistive load (cos φ= 1)), 220 VAC 7.5 A (Resistive load (cos φ= 1)), Output DPDT (5 A 24 V)
    DC-switching type, Single, Solder terminal, 110 VDC 10 A (Resistive load (cos φ= 1)), Output DPDT (10 A 110 V)
    DC-switching type, Single, Solder terminal, 110 VDC 10 A (Resistive load (cos φ= 1)), Output DPDT (10 A 110 V)
    DC-switching type, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output DPDT (7 A 110 V)
    DC-switching type, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output DPDT (7 A 110 V)
    For DC-switching with built-in LED indicator, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output DPDT (7 A 110 V)
    For DC-switching with built-in LED indicator, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output DPDT (7 A 110 V)
    For DC-switching with built-in LED indicator, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output DPDT (7 A 110 V)
    Standard type, Single, Plug-in terminal, 24 VDC 5 A (Resistive load (cos φ= 1)), 220 VAC 7.5 A (Resistive load (cos φ= 1)), Output 4PDT (5 A 24 V)
    Built-in LED indicator type, Single, Plug-in terminal, 24 VDC 5 A (Resistive load (cos φ= 1)), 220 VAC 7.5 A (Resistive load (cos φ= 1)), Output 4PDT (5 A 24 V)
    DC-switching type, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output 4PDT (7 A 110 V)
    For DC-switching with built-in diode, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output 4PDT (7 A 110 V)
    For DC-switching with built-in diode, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output 4PDT (7 A 110 V)
    For DC-switching with built-in LED indicator, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output 4PDT (7 A 110 V)
    For DC-switching with built-in LED indicator, Single, Plug-in terminal, 110 VDC 7 A (Resistive load (cos φ= 1)), Output 4PDT (7 A 110 V)

    All Items 1 - 17 of 17