Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM2 AC100/(110) | Power relay, 2 poles, Solder terminal, 100/110 VAC |
MM2 AC12 | Power relay, 2 poles, Solder terminal, 12 VAC |
MM2 AC200/(220) | Power relay, 2 poles, Solder terminal, 200/220 VAC |
MM2 AC24 | Power relay, 2 poles, Solder terminal, 24 VAC |
MM2 AC50 | Power relay, 2 poles, Solder terminal, 50 VAC |
MM2 AC6 | Power relay, 2 poles, Solder terminal, 6 VAC |
MM2 DC100/110 | Power relay, 2 poles, Solder terminal, 100/110 VDC |
MM2 DC12 | Power relay, 2 poles, Solder terminal, 12 VDC |
MM2 DC24 | Power relay, 2 poles, Solder terminal, 24 VDC |
MM2 DC48 | Power relay, 2 poles, Solder terminal, 48 VDC |
MM2 DC6 | Power relay, 2 poles, Solder terminal, 6 VDC |
MM2B AC100/(110) | Power relay, 2 poles, Screw terminal, 100/110 VAC |
MM2B AC12 | Power relay, 2 poles, Screw terminal, 12 VAC |
MM2B AC200/(220) | Power relay, 2 poles, Screw terminal, 200/220 VAC |
MM2B AC24 | Power relay, 2 poles, Screw terminal, 24 VAC |
MM2B AC50 | Power relay, 2 poles, Screw terminal, 50 VAC |
MM2B AC6 | Power relay, 2 poles, Screw terminal, 6 VAC |
MM2B DC100/110 | Power relay, 2 poles, Screw terminal, 100/110 VDC |
MM2B DC12 | Power relay, 2 poles, Screw terminal, 12 VDC |
MM2B DC24 | Power relay, 2 poles, Screw terminal, 24 VDC |