Page top

Item list of MM

Power Relay

Power Relay MM

Stable Contact Reliability and Long Life

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 24 VAC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 6 VAC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 100/110 VDC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 12 VDC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 200/220 VDC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 24 VDC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 48 VDC
Power relay, 2 poles, Plug-in terminal, Models with built-in operation indicators, 6 VDC
Power relay, 2 poles, DC-switching type, Solder terminal, 100/110 VAC
Power relay, 2 poles, DC-switching type, Solder terminal, 200/220 VAC
Power relay, 2 poles, DC-switching type, Solder terminal, 100/110 VDC
Power relay, 2 poles, DC-switching type, Solder terminal, 12 VDC
Power relay, 2 poles, DC-switching type, Solder terminal, 24 VDC
Power relay, 2 poles, DC-switching type, Solder terminal, 48 VDC
Power relay, 2 poles, DC-switching type, Solder terminal, 6 VDC
Power relay, 2 poles, DC-switching type, Screw terminal, 100/110 VAC
Power relay, 2 poles, DC-switching type, Screw terminal, 200/220 VAC
Power relay, 2 poles, DC-switching type, Screw terminal, 24 VAC
Power relay, 2 poles, DC-switching type, Screw terminal, 100/110 VDC
Power relay, 2 poles, DC-switching type, Screw terminal, 12 VDC