Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM4XP DC24 | Power relay, 4 poles, DC-switching type, Plug-in terminal, 24 VDC |
MM4XP DC48 | Power relay, 4 poles, DC-switching type, Plug-in terminal, 48 VDC |
MM4XP DC6 | Power relay, 4 poles, DC-switching type, Plug-in terminal, 6 VDC |
MM4XP-D DC100/110 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 100/110 VDC |
MM4XP-D DC12 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 12 VDC |
MM4XP-D DC200/220 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 200/220 VDC |
MM4XP-D DC24 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 24 VDC |
MM4XP-D DC48 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 48 VDC |
MM4XPN AC100/(110) | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 100/110 VAC |
MM4XPN AC200/(220) | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 200/220 VAC |
MM4XPN DC100/110 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 100/110 VDC |
MM4XPN DC12 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 12 VDC |
MM4XPN DC200/220 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 200/220 VDC |
MM4XPN DC24 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 24 VDC |
MM4XPN DC48 | Power relay, 4 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 48 VDC |