Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM3XB AC200/(220) | Power relay, 3 poles, DC-switching type, Screw terminal, 200/220 VAC |
MM3XB DC100/110 | Power relay, 3 poles, DC-switching type, Screw terminal, 100/110 VDC |
MM3XB DC12 | Power relay, 3 poles, DC-switching type, Screw terminal, 12 VDC |
MM3XB DC24 | Power relay, 3 poles, DC-switching type, Screw terminal, 24 VDC |
MM3XB DC48 | Power relay, 3 poles, DC-switching type, Screw terminal, 48 VDC |
MM3XP AC100/(110) | Power relay, 3 poles, DC-switching type, Plug-in terminal, 100/110 VAC |
MM3XP AC200/(220) | Power relay, 3 poles, DC-switching type, Plug-in terminal, 200/220 VAC |
MM3XP AC24 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 24 VAC |
MM3XP AC50 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 50 VAC |
MM3XP DC100/110 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 100/110 VDC |
MM3XP DC12 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 12 VDC |
MM3XP DC200/220 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 200/220 VDC |
MM3XP DC24 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 24 VDC |
MM3XP DC48 | Power relay, 3 poles, DC-switching type, Plug-in terminal, 48 VDC |
MM3XPN AC100/(110) | Power relay, 3 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 100/110 VAC |
MM3XPN AC200/(220) | Power relay, 3 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 200/220 VAC |
MM3XPN DC100/110 | Power relay, 3 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 100/110 VDC |
MM3XPN DC200/220 | Power relay, 3 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 200/220 VDC |
MM3XPN DC24 | Power relay, 3 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 24 VDC |
MM3XPN DC48 | Power relay, 3 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 48 VDC |