Page top

MM

Power Relay

MM

Stable Contact Reliability and Long Life

Available Models

When your order, specify the rated voltage.

Open Coils (with Solder Terminals)

Type Contact form Relay model Available rated voltage
Standard DP MM2 6, 12, 24, 50, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 200/220 VDC
3P MM3 100/(110), 200/(220) VAC
6, 12, 24, 48, 200/220 VDC
4P MM4 24, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 200/220 VDC
DC-switching DP MM2X 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 200/220 VDC
3P MM3X 100/(110), 200/(220) VAC
12, 24, 100/110 VDC
4P MM4X 100/(110), 200/(220) VAC
12, 24, 48, 100/110 VDC

Open Coils (with Screw Terminals)

Type Contact form Relay model Available rated voltage
Standard DP MM2B 6, 12, 24, 50, 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
3P MM3B 6, 100/(110), 200/(220) VAC
12, 24, 100/110 VDC
4P MM4B 6, 100/(110), 200/(220) VAC
12, 24, 48, 100/110 VDC
DC-switching DP MM2XB 24, 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
3P MM3XB 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
4P MM4XB 12, 24, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 200/220 VDC

Cased Coils (Plug-in Terminals)

Type Contact form Relay model Available rated voltage
Standard DP MM2P 6, 12, 24, 50, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
3P MM3P 6, 24, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
4P MM4P 6, 24, 50, 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
DC-switching DP MM2XP 6, 24, 100/(110), 125, 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
3P MM3XP 24, 50, 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
4P MM4XP 12, 24, 50, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
With built-in diode DP MM2P-D
MM4P-D
12, 24, 48, 100/110, 200/220 VDC
12, 24, 48, 100/110, 125, 200/220 VDC
DC-switching with built-in diode DP MM2XP-D
MM4XP-D
12, 24, 48, 100/110, 125, 200/220 VDC
12, 24, 48, 100/110, 125, 200/220 VDC
With operation indicator DP MM2PN 6, 24, 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 125, 200/220 VDC
3P MM3PN 100/(110), 200/(220) VAC
6, 12, 24, 48, 100/110, 200/220 VDC
4P MM4PN 24, 100/(110), 200/(220) VAC
24, 48, 100/110, 125, 200/220 VDC
DC-switching with operation indicator DP MM2XPN 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
3P MM3XPN 100/(110), 200/(220) VAC
24, 48, 100/110, 200/220 VDC
4P MM4XPN 100/(110), 200/(220) VAC
12, 24, 48, 100/110, 125, 200/220 VDC
Conforming to auxiliary power relay
specifications
4P MM4P-JD 100/(110), 110, 115, 200/(220), 220 VAC
24, 100/110, 125, 200/220 VDC
Conforming to auxiliary power relay
specifications for DC-switching
4P MM4XP-JD 100/(110), 110, 115, 200/(220) VAC
24, 48, 100/110, 125, 200/220 VDC

Accessories (Order Separately)

Mounting Brackets

Mounting Bracket (S bracket) R99-03MM

Sockets

Relay model DIN Track/Front-connecting Socket
(screw terminals)
Back-connecting Socket
(solder terminals)
MM2(X)P(-D) 8PFA PL08
MM3P 11PFA
mm_lineup5_1
PL11
mm_lineup5_2
MM3XP, MM4(X)P(N)(-D) 14PFA PL15
MM4(X)P-JD 14PFA ---