Page top

Item list of MMK

Latching Relay

Latching Relay MMK

Mechanically Latching Relays Based on the MM Power Relay

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 103

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
Model NumberDescription
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Solder terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Screw terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Screw terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Screw terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Screw terminal, 24 VDC 7 A (Resistive load), 220 VAC 10 A (Resistive load), Output DPDT (7 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)
Standard type, Single, Plug-in terminal, 24 VDC 4 A (Resistive load), 220 VAC 5 A (Resistive load), Output DPDT (4 A 24 V)

All Items 1 - 20 of 103

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6