Latching Relay
Mechanically Latching Relays Based on the MM Power Relay
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM3K DC100/110 | Latching relay, 3 poles, Solder terminal, 100/110 VDC |
MM3K DC48 | Latching relay, 3 poles, Solder terminal, 48 VDC |
MM3KB AC100/(110) | Latching relay, 3 poles, Screw terminal, 100/110 VAC |
MM3KB AC200/(220) | Latching relay, 3 poles, Screw terminal, 200/220 VAC |
MM3KB DC100/110 | Latching relay, 3 poles, Screw terminal, 100/110 VDC |
MM3KB DC12 | Latching relay, 3 poles, Screw terminal, 12 VDC |
MM3KB DC48 | Latching relay, 3 poles, Screw terminal, 48 VDC |
MM3KP AC100/(110) | Latching relay, 3 poles, Plug-in terminal, 100/110 VAC |
MM3KP AC200/(220) | Latching relay, 3 poles, Plug-in terminal, 200/220 VAC |
MM3KP AC24 | Latching relay, 3 poles, Plug-in terminal, 24 VAC |
MM3KP DC100/110 | Latching relay, 3 poles, Plug-in terminal, 100/110 VDC |
MM3KP DC12 | Latching relay, 3 poles, Plug-in terminal, 12 VDC |
MM3KP DC200/220 | Latching relay, 3 poles, Plug-in terminal, 200/220 VDC |
MM3KP DC24 | Latching relay, 3 poles, Plug-in terminal, 24 VDC |
MM3KP DC48 | Latching relay, 3 poles, Plug-in terminal, 48 VDC |
MM3KP DC6 | Latching relay, 3 poles, Plug-in terminal, 6 VDC |
MM3XK AC200/(220) | Latching relay, 3 poles, DC-switching type, Solder terminal, 200/220 VAC |
MM3XK DC100/110 | Latching relay, 3 poles, DC-switching type, Solder terminal, 100/110 VDC |
MM3XKB AC200/(220) | Latching relay, 3 poles, DC-switching type, Screw terminal, 200/220 VAC |
MM3XKB DC100/110 | Latching relay, 3 poles, DC-switching type, Screw terminal, 100/110 VDC |