Power Relay
A High-capacity, High-dielectric-strength, Multi-pole Relay Used Like a Contactor
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G7J-2A2B-B AC100/120 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 100/120 VAC |
G7J-2A2B-B AC200/240 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 200/240 VAC |
G7J-2A2B-B AC24 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 24 VAC |
G7J-2A2B-B AC50 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 50 VAC |
G7J-2A2B-B DC100 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 100 VDC |
G7J-2A2B-B DC12 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 12 VDC |
G7J-2A2B-B DC24 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 24 VDC |
G7J-2A2B-B DC48 | Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, 48 VDC |
G7J-2A2B-P AC100/120 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 100/120 VAC |
G7J-2A2B-P AC200/240 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 200/240 VAC |
G7J-2A2B-P AC24 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 24 VAC |
G7J-2A2B-P AC50 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 50 VAC |
G7J-2A2B-P DC100 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 100 VDC |
G7J-2A2B-P DC12 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 12 VDC |
G7J-2A2B-P DC24 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 24 VDC |
G7J-2A2B-P DC48 | Power relay, DPST-NO/DPST-NC, PCB terminal, Single contact, 48 VDC |
G7J-2A2B-T AC100/120 | Power relay, DPST-NO/DPST-NC, Quick-connect terminal (#250), Single contact, 100/120 VAC |
G7J-2A2B-T AC200/240 | Power relay, DPST-NO/DPST-NC, Quick-connect terminal (#250), Single contact, 200/240 VAC |
G7J-2A2B-T AC24 | Power relay, DPST-NO/DPST-NC, Quick-connect terminal (#250), Single contact, 24 VAC |
G7J-2A2B-T AC50 | Power relay, DPST-NO/DPST-NC, Quick-connect terminal (#250), Single contact, 50 VAC |