Power Relay
A High-capacity, High-dielectric-strength, Multi-pole Relay Used Like a Contactor
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G7J-4A-B DC12 | Power relay, 4PST-NO, Screw terminal, Single contact, 12 VDC |
G7J-4A-B DC24 | Power relay, 4PST-NO, Screw terminal, Single contact, 24 VDC |
G7J-4A-B DC48 | Power relay, 4PST-NO, Screw terminal, Single contact, 48 VDC |
G7J-4A-P AC100/120 | Power relay, 4PST-NO, PCB terminal, Single contact, 100/120 VAC |
G7J-4A-P AC200/240 | Power relay, 4PST-NO, PCB terminal, Single contact, 200/240 VAC |
G7J-4A-P AC24 | Power relay, 4PST-NO, PCB terminal, Single contact, 24 VAC |
G7J-4A-P AC50 | Power relay, 4PST-NO, PCB terminal, Single contact, 50 VAC |
G7J-4A-P DC100 | Power relay, 4PST-NO, PCB terminal, Single contact, 100 VDC |
G7J-4A-P DC12 | Power relay, 4PST-NO, PCB terminal, Single contact, 12 VDC |
G7J-4A-P DC24 | Power relay, 4PST-NO, PCB terminal, Single contact, 24 VDC |
G7J-4A-P DC48 | Power relay, 4PST-NO, PCB terminal, Single contact, 48 VDC |
G7J-4A-PZ AC200/240 | Power relay, 4PST-NO, PCB terminal, Twin contacts, 200/240 VAC |
G7J-4A-PZ DC24 | Power relay, 4PST-NO, PCB terminal, Twin contacts, 24 VDC |
G7J-4A-T AC100/120 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 100/120 VAC |
G7J-4A-T AC200/240 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 200/240 VAC |
G7J-4A-T AC24 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 24 VAC |
G7J-4A-T AC50 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 50 VAC |
G7J-4A-T DC100 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 100 VDC |
G7J-4A-T DC12 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 12 VDC |
G7J-4A-T DC24 | Power relay, 4PST-NO, Quick-connect terminal (#250), Single contact, 24 VDC |