Each contact in the double-pole contact mechanism performs alternate make-brake operation at each pulse input and is thus ideal for alternate operation or transfer/switching operation of a motor.
Ratchet Relay
about this Product Family
last update: October 14, 2012
Each contact in the double-pole contact mechanism performs alternate make-brake operation at each pulse input and is thus ideal for alternate operation or transfer/switching operation of a motor.
Positive operation is assured due to the unique ratchet mechanism.
Satisfies dielectric strength of 2,000 VAC.
Low power consumption. (AC: approx. 6.4 VA; DC: approx. 3.9 W)
last update: October 14, 2012