Solid State Contactor for 3-phase Motors with Built-in Soft Start/Stop and Monitor Output
New Models with AC Power Supply Input and Monitor Output Equivalent to Non-contact SPST-NO Join the G3J-T Series
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G3J-T205BL-C AC100-240 | Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 0.75 kW (4.8 A), Screw terminal, Monitor output functions Equipped |
G3J-T205BL-C DC12-24 | Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 0.75 kW (4.8 A), Screw terminal, Monitor output functions Equipped |
G3J-T211BL-C AC100-240 | Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 2.2 kW (11.1 A), Screw terminal, Monitor output functions Equipped |
G3J-T211BL-C DC12-24 | Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 2.2 kW (11.1 A), Screw terminal, Monitor output functions Equipped |
G3J-T217BL-C AC100-240 | Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 3.7 kW (17.4 A), Screw terminal, Monitor output functions Equipped |
G3J-T217BL-C DC12-24 | Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 3.7 kW (17.4 A), Screw terminal, Monitor output functions Equipped |