UL 508, CSA 22.2 No. 14, CCC GB/T 14048.6 No. 2016010304855599
Solid State Contactor for 3-phase Motors with Built-in Soft Start/Stop and Monitor Output
last update: January 7, 2019
UL 508, CSA 22.2 No. 14, CCC GB/T 14048.6 No. 2016010304855599
Operating input power supply specifications | AC Model | DC Model |
---|---|---|
Rated power supply voltage | 100 to 240 VAC | 12 to 24 VDC |
Operating voltage range | 85 to 264 VAC | 10.2 to 26.4 VDC |
Current consumption | 40 mA max. (at 100 to 240 VAC) | 70 mA max. (at 12 to 24 VDC) |
Input method | No-voltage input | Short-circuiting/opening terminals 3 and 1 or terminals 3 and 2
SSR input short-circuited: Maximum impedance of 1 kΩ , Maximum residual voltage of 1 V SSR input open: Minimum impedance of 100 kΩ Relay input: For minute signals |
---|
Input current | 10 mA max. (at 12 to 24 VDC) | |
---|---|---|
Input method | No-voltage input | Short-circuiting/opening terminals 3 and 1 or terminals 3 and 2
SSR input turned ON: Maximum residual voltage of 2 V between short-circuited terminals SSR input turned OFF: Maximum leakage current of 0.15 mA Relay input: For minute signals |
Model | G3J-T217BL-C | G3J-T211BL-C | G3J-T205BL-C | |
---|---|---|---|---|
Rated load voltage | 200 to 240 VAC | |||
Rated voltage range | 180 to 264 VAC | |||
Rated carry current *1 | 17.4 A (at 40 °C) | 11.1 A (at 40 °C) | 4.8 A (at 40 °C) | |
Minimum load current | 0.5 A | |||
Inrush current resistance (peak value) | 500 A
(60 Hz, 1 cycle) |
350 A
(60 Hz, 1 cycle) |
150 A
(60 Hz, 1 cycle) |
|
Overload resistance | Refer to Engineering Data on Catalog. | |||
Closed current
(effective value) |
AC3 | 174 A | 111 A | 48 A |
AC4 | 208.8 A | 133.2 A | 57.6 A | |
Breaking current
(effective value) |
AC3 | 139.2 A | 88.8 A | 38.4 A |
AC4 | 174 A | 111 A | 48 A | |
Applicable load | 3-phase inductive motor *2
(AC3, AC4, AC53-a) |
200 to 220 VAC
3.7 kW (17.4 A) |
200 to 220 VAC
2.2 kW (11.1 A) |
200 to 220 VAC
0.75 kW (4.8 A) |
Resistive load (AC1) *3 | 200 to 240 VAC,
17.4 A |
200 to 240 VAC,
11.1 A |
200 to 240 VAC,
4.8 A |
Operating input power supply specifications | AC model | DC model |
---|---|---|
Rated power supply voltage | 100 to 240 VAC | 12 to 24 VDC |
Operating voltage range | 85 to 264 VAC | 10.2 to 26.4 VDC |
Rated carry current | 50 mA | 0.2 A |
Minimum load current | 3 mA | 3 mA |
Model | G3J-T217BL-C | G3J-T211BL-C | G3J-T205BL-C |
---|---|---|---|
Ramp-up time | Set within a range of approx. 1 to 25 s. | ||
Ramp-down time | Set within a range of approx. 1 to 25 s. | ||
Starting torque *1 | Set within a range of 200% to 450% In. | ||
Monitor output operate time *2 | After control signal input: AC model: 300 ms max. (TYP 50 ms),
DC model: 50 ms max. |
||
Monitor output release time *2 | After ramp-down time completion (after main circuit current turns OFF):
60 ms max. |
||
Output ON voltage drop
(main circuit) |
1.6 V (RMS) max. | ||
Output ON voltage drop
(monitor output) |
AC model: 3.5 VAC max., DC model: 2.0 VDC max. | ||
Leakage current (main circuit) | 10 mA max. (at 200 VAC) | ||
Leakage current (monitor output) | AC model: 1.5 mA max. (at 200 VAC), DC model: 0.15 mA max. (at 24 VDC) | ||
Insulation resistance | 100 MΩ min. (at 500 VDC) | ||
Dielectric strength | 2,500 VAC, 60 Hz for 1 min | ||
Vibration resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||
Shock resistance | 294 m/s2 | ||
Storage temperature | - 30 to 70 °C (with no icing or condensation) | ||
Ambient operating temperature | - 20 to 60 °C (with no icing or condensation) | ||
Ambient operating humidity | 45 to 85 % | ||
Weight | Approx. 890 g | Approx. 760 g | Approx. 760 g |
last update: January 7, 2019