Page top

G3J-T

Soft-start/stop Solid State Contactors

G3J-T

Soft-start/stop Function Starts and Stops Three-phase Motors Smoothly and Economically

• Function like an inverter by holding down the starting current.

• Comply with UL, CSA, IEC (400-V models only), and JEM requirements.

• Mount with screws or to DIN tracks.

• Compact monoblock construction for the G3J-T217BL (W: 100 × H: 100 × D: 110 mm) with a heat sink.

• Snubber circuit and varistor are built-in.

• Operation indicator.