Rated supply voltage | 12 to 24 VDC |
---|---|
Operating voltage range | 10.2 to 26.4 VDC |
Current consumption | 50 mA max. (at 12 to 24 VDC) |
Soft-start/stop Solid State Contactors
about this Product Family
last update: January 7, 2019
Rated supply voltage | 12 to 24 VDC |
---|---|
Operating voltage range | 10.2 to 26.4 VDC |
Current consumption | 50 mA max. (at 12 to 24 VDC) |
Input current | 10 mA max. (at 12 to 24 VDC) |
---|---|
Input method
No-voltage input (short-circuiting and opening inputs) (See note.) |
Short-circuiting or opening terminals 1 and COM or 2 (+) and 1
SSR input turned ON:A maximum residual voltage of 2 V between short-circuited terminals SSR input turned OFF:A maximum leakage current of 0.15 mA Relay input: For minute signals |
Note: Refer to Safety Precautions for the G3J-T, G3J-S, and G3J.
Item | G3J-T405BL | G3J-T403BL | G3J-T217BL | G3J-T211BL | G3J-T205BL | |
---|---|---|---|---|---|---|
Rated load voltage | 200 to 400 VAC (50/60 Hz) | 200 to 240 VAC (50/60 Hz) | ||||
Load voltage range | 180 to 440 VAC (50/60 Hz) | 180 to 264 VAC (50/60 Hz) | ||||
Rated carry current (See note 1.) | 5.5 A
(Ta = 40°C) |
2.4 A
(Ta = 40°C) |
17.4 A
(Ta = 40°C) |
11.1 A
(Ta = 40°C) |
4.8 A
(Ta = 40°C) |
|
Min. load current | 0.5 A | |||||
Peak-value current resistivity | 220 A, 60 Hz,
1 cycle |
96 A, 60 Hz,
1 cycle |
500 A, 60 Hz,
1 cycle |
350 A, 60 Hz,
1 cycle |
150 A, 60 Hz,
1 cycle |
|
Overload resistance | Refer to Data Sheet. | |||||
Closed current
(effective value) |
AC3 | 55 A | 24 A | 174 A | 111 A | 48 A |
AC4 | 66 A | 28.8 A | 208.8 A | 133.2 A | 57.6 A | |
Breaking current
(effective value) |
AC3 | 44 A | 19.2 A | 139.2 A | 88.8 A | 38.4 A |
AC4 | 55 A | 24 A | 174 A | 111 A | 48 A | |
Applicable load | 3-phase inductive
motor (AC3 AC4 AC53-a) |
380 to 400 VAC,
2.2 kW, 5.5 A |
380 to 400 VAC,
0.75 kW, 2.4 A |
200 to 220 VAC,
3.7 kW, 17.4 A |
200 to 220 VAC,
2.2 kW, 11.1 A |
200 to 220 VAC,
0.75 kW, 4.8 A |
Motors passing the AC3-class, AC4-class, and AC53-a-class switching frequency test
(Ta = 40°C) under conditions specified by OMRON. Refer to Data Sheet. |
||||||
Resistive load
(AC1) (See note 2.) |
200 to 400 VAC,
5.5 A |
200 to 400 VAC,
2.4 A |
200 to 240 VAC,
17.4 A |
200 to 240 VAC,
11.1 A |
200 to 240 VAC,
4.8 A |
Note: 1. The rated carry current varies depending on the ambient temperature. Refer to Load Current vs. Ambient
Temperature under Engineering Data in the Information Common to the G3J-T, G3J-S, and G3J for details.
2. No single-phase load can be connected.
Item | G3J-T405BL | G3J-T403BL | G3J-T217BL | G3J-T211BL | G3J-T205BL |
---|---|---|---|---|---|
Ramp-up time | Set within a range from 1 to 25 s. | ||||
Ramp-down time | Set within a range from 1 to 25 s. | ||||
Starting torque | Set within a range from 200% to 450% In. | ||||
Output ON-voltage
drop |
1.8 VRMS max. | 1.6 VRMS max. | |||
Leakage current | 20 mA max. (at 400 VAC) | 10 mA max. (at 200 VAC) | |||
Insulation resistance | 100 MΩ min. (at 500 VDC) | ||||
Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | ||||
Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude | ||||
Shock resistance | Destruction: 294 m/s2 | ||||
Ambient temperature | Operating: -20°C to 60°C (with no icing or condensation)
Storage: -30°C to 70°C (with no icing or condensation) |
||||
Ambient humidity | Operating: 45% to 85% | ||||
Weight | 730 g max. | 800 g max. | 730 g max. | ||
Standards | UL508 File No. E64562
CSA22.2 No. 14 File No. LR35535 CCC GB/T 14048.6 No. 2016010304855598 (G3J-T405BL, G3J-T403BL) CCC GB/T 14048.6 No. 2016010304855599 (G3J-T217BL, G3J-T211BL, G3J-T205BL) |
last update: January 7, 2019