Page top

G3J-S

Soft-start Solid State Contactors

G3J-S

Soft-start Function Starts Motors Smoothly and Economically

Number of
elements
Insulation
method
Rated supply
voltage
Input method Applicable motor Model
3 Phototriac 12 to 24 VDC No-voltage input
(open and short-
circuit input)
2.2 kW (5.5 A) 380 to 400 VAC G3J-S405BL
0.75 kW (2.4 A) G3J-S403BL
2.2 kW (11.1 A) 200 to 220 VAC G3J-S211BL
0.75 kW (4.8 A) G3J-S205BL

Note: When ordering, specify the rated supply voltage.