Page top

G3J

Simple Solid State Contactors

G3J

Solid State Contactors That Can Drive 3-phase Motors Frequently, and Achieve Harmonized Protection with Thermal Overload Relays

Number of
elements
Insulation
method
Rated supply voltage Applicable motor Model
3 Phototriac 12 to 24 VDC 2.2 kW (11.1 A) 200 to
220 VAC
G3J-211BL
0.75 kW (4.8 A) G3J-205BL
Photocoupler 100 to 240 VAC 2.2 kW (11.1 A) G3J-211BL
0.75 kW (4.8 A) G3J-205BL
2 Phototriac 12 to 24 VDC 2.2 kW (11.1 A) G3J-211BL-2
0.75 kW (4.8 A) G3J-205BL-2
Photocoupler 100 to 240 VAC 2.2 kW (11.1 A) G3J-211BL-2
0.75 kW (4.8 A) G3J-205BL-2

Note: When ordering, specify the rated supply voltage.