Page top

G3PA

Solid State Relays

G3PA

Extremely Thin Relays Integrated with Heat Sinks

Model Isolation Zero cross
function
Indicator Rated output load Rated input
voltage
G3PA-210B-VD Phototriac
coupler
Yes Yes 10 A at 24 to 240 VAC 5 to 24 VDC
G3PA-220B-VD 20 A at 24 to 240 VAC
G3PA-240B-VD 40 A at 24 to 240 VAC
G3PA-260B-VD 60 A at 24 to 240 VAC
G3PA-210BL-VD No 10 A at 24 to 240 VAC
G3PA-220BL-VD 20 A at 24 to 240 VAC
G3PA-240BL-VD 40 A at 24 to 240 VAC
G3PA-260BL-VD 60 A at 24 to 240 VAC
G3PA-210B-VD Yes 10 A at 24 to 240 VAC 24 VAC
G3PA-220B-VD 20 A at 24 to 240 VAC
G3PA-240B-VD 40 A at 24 to 240 VAC
G3PA-260B-VD 60 A at 24 to 240 VAC
G3PA-420B-VD 20 A at 180 to 400 VAC 12 to 24 VDC
G3PA-430B-VD 30 A at 180 to 400 VAC
G3PA-420B-VD-2 20 A at 200 to 480 VAC
G3PA-430B-VD-2 30 A at 200 to 480 VAC
G3PA-450B-VD-2 50 A at 200 to 480 VAC

Note: When ordering, specify the rated input voltage.

Replacement Parts

Name Carry
current
Load voltage
range
Model Applicable SSR VDE
certification
Power Device
Cartridge
10 A 19 to 264 VAC G32A-A10-VD DC5-24 G3PA-210B-VD DC5-24 Yes
G32A-A10L-VD DC5-24 G3PA-210BL-VD DC5-24
G32A-A10-VD AC24 G3PA-210B-VD AC24
20 A G32A-A20-VD DC5-24 G3PA-220B-VD DC5-24
G32A-A20L-VD DC5-24 G3PA-220BL-VD DC5-24
G32A-A20-VD AC24 G3PA-220B-VD AC24
40 A G32A-A40-VD DC5-24 G3PA-240B-VD DC5-24
G32A-A40L-VD DC5-24 G3PA-240BL-VD DC5-24
G32A-A40-VD AC24 G3PA-240B-VD AC24
60 A G32A-A60-VD DC5-24 G3PA-260B-VD DC5-24
G32A-A60L-VD DC5-24 G3PA-260BL-VD DC5-24
G32A-A60-VD AC24 G3PA-260B-VD AC24
20 A 150 to 440 VAC G32A-A420-VD DC12-24 G3PA-420B-VD DC12-24
30 A G32A-A430-VD DC12-24 G3PA-430B-VD DC12-24
20 A 180 to 528 VAC G32A-A420-VD-2 DC12-24 G3PA-420B-VD-2 DC12-24
30 A G32A-A430-VD-2 DC12-24 G3PA-430B-VD-2 DC12-24
50 A G32A-A450-VD-2 DC12-24 G3PA-450B-VD-2 DC12-24

Other Units (Order Separately)

Units that Enable 2-line Switching of 3-phase Power

Name Current flow Model Applicable SSR
Short-circuit Unit 10 A G32A-D20 G3PA-210B-VD, G3PA-210BL-VD
20 A G3PA-220B-VD, G3PA-220BL-VD
G3PA-420B-VD, G3PA-420B-VD-2
30 A G32A-D40 G3PA-430B-VD, G3PA-430B-VD-2
40 A G3PA-240B-VD, G3PA-240BL-VD

Note: Refer to List of Certified Models for a list of products that comply with safety standards.