Page top

G3PA

Solid State Relays

G3PA

Extremely Thin Relays Integrated with Heat Sinks

Ratings (at an Ambient Temperature of 25°C)

Input

Model Rated
voltage
Operating Voltage
range
Input current
impedance
Voltage level
Must operate
voltage
Must release
voltage
G3PA-210B-VD 5 to 24 VDC 4 to 30 VDC 7 mA max. 4 VDC max. 1 VDC min.
G3PA-220B-VD
G3PA-240B-VD
G3PA-260B-VD
G3PA-210BL-VD 5 to 24 VDC 4 to 30 VDC 20 mA max. 4 VDC max. 1 VDC min.
G3PA-220BL-VD
G3PA-240BL-VD
G3PA-260BL-VD
G3PA-210B-VD 24 VAC 19.2 to 26.4 VAC 1.4 kΩ±20% 19.2 VAC max. 4.8 VAC min.
G3PA-220B-VD
G3PA-240B-VD
G3PA-260B-VD
G3PA-420B-VD 12 to 24 VDC 9.6 to 30 VDC 7 mA max. 9.2 VDC max. 1 VDC min.
G3PA-430B-VD
G3PA-420B-VD-2
G3PA-430B-VD-2
G3PA-450B-VD-2

Output

Model Rated load voltage Load voltage range Load current Inrush current VDRM
(reference value)
G3PA-210B(L)-VD 24 to 240 VAC
(50/60 Hz)
19 to 264 VAC
(50/60 Hz)
0.1 to 10 A at 40°C 150 A (60 Hz, 1 cycle) 600 V (VDRM)
G3PA-220B(L)-VD 0.1 to 20 A at 40°C 220 A (60 Hz, 1 cycle)
G3PA-240B(L)-VD 0.5 to 40 A at 40°C 440 A (60 Hz, 1 cycle)
G3PA-260B(L)-VD 0.5 to 60 A at 40°C 440 A (60 Hz, 1 cycle)
G3PA-420B-VD 180 to 400 VAC
(50/60 Hz)
150 to 440 VAC
(50/60 Hz)
0.5 to 20 A at 30°C 220 A (60 Hz, 1 cycle) 1,000 V (VDRM)
G3PA-430B-VD 0.5 to 30 A at 30°C 440 A (60 Hz, 1 cycle)
G3PA-420B-VD-2 200 to 480 VAC
(50/60 Hz)
180 to 528 VAC
(50/60 Hz)
0.5 to 20 A at 30°C 220 A (60 Hz, 1 cycle) 1,200 V (VDRM)
G3PA-430B-VD-2 0.5 to 30 A at 30°C 440 A (60 Hz, 1 cycle)
G3PA-450B-VD-2 0.5 to 50 A at 30°C 440 A (60 Hz, 1 cycle)

Refer to Engineering Data for further details.

Characteristics

Item G3PA-
210B(L)
-VD
G3PA-
220B(L)
-VD
G3PA-
240B(L)
-VD
G3PA-
260B(L)
-VD
G3PA-
420B
-VD
G3PA-
420B
-VD-2
G3PA-
430B
-VD
G3PA-
430B
-VD-2
G3PA-
450B
-VD-2
Operate time 1/2 of load power source cycle + 1 ms max. (DC Input, -B models)
1 1/2 of load power source cycle + 1 ms max. (AC Input)
1 ms max. (-BL models)
Release time 1/2 of load power source cycle + 1 ms max. (DC Input)
1 1/2 of load power source cycle + 1 ms max. (AC Input)
Output ON
voltage drop
1.6 V (RMS) max. 1.8 V (RMS) max.
Leakage
current
5 mA max.
(at 100 VAC)
10 mA max.
(at 200 VAC)
10 mA max.
(at 100 VAC)
20 mA max.
(at 200 VAC)
20 mA max.
(at 400 VAC)
20 mA max.
(at 480 VAC)
20 mA max.
(at 400 VAC)
20 mA max.
(at 480 VAC)
I2t 260 A2s 1,260 A2s 260 A2s 1,800 A2s 1,800 A2s 1,800 A2s
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
4,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 to 10 Hz, 0.375-mm single amplitude (Mounted to DIN track)
Shock
resistance
Destruction: 300 m/s2 (mounted to DIN track)
Ambient
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Certified
standards
UL508, CSA C22.2 (No.14, No.950),
EN60950-1 File No. 5915ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
6642ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
133127ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
6642ÜG
UL508,
CSA C22.2
(No.14),
EN60947-4-3
File No.
133127ÜG
EMC Emission: EN55011 Group 1 Class A
Immunity: EN61000-6-2
Ambient
humidity
Operating: 45% to 85%
Weight Approx.
260 g
Approx.
340 g
Approx.
460 g
Approx.
900 g
Approx.
290 g
Approx.
290 g
Approx.
410 g
Approx.
410 g
Approx.
900 g