Solid State Relays
The reliable choice for Hockey-puck-style Solid State Relays. Available in a Wide Range of Currents.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G3NA-490B-UTU-2 AC100-240 | Solid State Relay, Rated load voltage 200 to 480 VAC, 90 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC |
G3NA-490B-UTU-2 DC5-24 | Solid State Relay, Rated load voltage 200 to 480 VAC, 90 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC |
G3NA-D210B-UTU AC100-240 | Solid State Relay, Rated load voltage 5 to 200 VDC, 0.416666666666667, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC |
G3NA-D210B-UTU DC5-24 | Solid State Relay, Rated load voltage 5 to 200 VDC, 0.416666666666667, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC |