Page top

Item list of G3F / G3FD

Solid State Relays G3[]-VD

Solid State Relays G3[]-VD G3F / G3FD

International Standards for G3F Series, Same Profile as MY Power Relays

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 24

  1. 1
  2. 2
Model NumberDescription
Triac output, Input: 100 VAC, Output: 2A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
Triac output, Input: 100 VAC, Output: 2A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
Triac output, Input: 200 VAC, Output: 2A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
Triac output, Input: 4 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, Plug-in terminal
Triac output, Input: 4 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, Plug-in terminal
Triac output, Input: 12 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Plug-in terminal
Triac output, Input: 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Plug-in terminal
Triac output, Input: 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
Triac output, Input: 12 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
Triac output, Input: 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
Triac output, Input: 5 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
Triac output, Input: 5 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
Transistor output, Input: 4 to 24 VDC, Output: 2A 5 to 110 VDC, SPST-NO, Plug-in terminal
Transistor output, Input: 4 to 24 VDC, Output: 2A 5 to 110 VDC, SPST-NO, Plug-in terminal
Transistor output, Input: 100 to 110 VAC, Output: 2A 5 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal
Transistor output, Input: 200 to 220 VAC, Output: 2A 5 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal
Transistor output, Input: 5 to 24 VDC, Output: 2A 5 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal
Transistor output, Input: 100 to 110 VAC, Output: 2A 5 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal
Transistor output, Input: 200 to 220 VAC, Output: 2A 5 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal
Transistor output, Input: 5 to 24 VDC, Output: 2A 5 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal

All Items 1 - 20 of 24

  1. 1
  2. 2