Page top

G3B / G3BD

Solid State Relays G3[]-VD

G3B / G3BD

International Standards for G3B Series,Same Profile as MK Power Relays

Ratings (at an Ambient Temperature of 25°C)

Input

Model Rated voltage Operating voltage Input current Voltage levels
Must operate
voltage
Must release
voltage
G3B-205S-VD 5 to 24 VDC 4 to 30 VDC 15 mA max.
(See note.)
4 VDC max. 1 VDC min.
G3BD-103S-VD 1.5 kΩ+20%/-10%

Note: 1. The input impedance is given for the maximum operating voltage. For details, refer to the Technical Guide for
              Solid State Relays.
           2. Constant-current input circuit.

Output

Model Applicable load
Rated load voltage Load voltage range Load current Inrush current
G3B-205S-VD 100 to 240 VAC 75 to 264 VAC 0.1 to 5 A at 40 ° C 80 A, 60 Hz for 1 cycle
G3BD-103S-VD 5 to 110 VDC 3 to 125 VDC 0.1 to 3 A at 40 ° C 12 A (10 ms)

Note: The load current depends on the ambient temperature. Refer to Load Current vs. Ambient Temperature under
          Engineering Data for details.

Characteristics

Model G3B-205S-VD G3BD-103S-VD
Operate time 1/2 cycle of load power source + 1 ms max. 0.5 ms max.
Release time 1/2 cycle of load power source + 1 ms max. 2.5 ms max.
Output ON voltage drop 1.6 V (RMS) max. 1.5 V max.
Leakage current 5 mA max. (at 100 VAC); 10 mA max. (at 200 VAC) 5 mA max. (at 125 VDC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min 1,500 VAC, 50/60 Hz for 1 min
Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock resistance 1,000 m/s2
Ambient temperature Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient humidity 45% to 85%
Certified standards G3B: UL508, CSA C22.2 No. 14, EN60947-4-3
G3BD: UL508, CSA C22.2 No. 14, EN60950-1
EMC Emission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
Weight Approx. 70 g