Page top

Item list of G3H / G3HD

Solid State Relays G3[]-VD

Solid State Relays G3[]-VD G3H / G3HD

New Models with International Standards Added to G3H Series (-VD in model number). Same Profile as LY1 and LY2 Bi-power Relays

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 10 of 10

    Model NumberDescription
    Triac output, Input: 4 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, Plug-in terminal
    Triac output, Input: 4 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, Plug-in terminal
    Triac output, Input: 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Plug-in terminal
    Triac output, Input: 12 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 12 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 5 VDC, Output: 3A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 5 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
    Triac output, Input: 5 to 24 VDC, Output: 3A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal

    All Items 1 - 10 of 10