Page top

G3H / G3HD

Solid State Relays G3[]-VD

G3H / G3HD

New Models with International Standards Added to G3H Series (-VD in model number). Same Profile as LY1 and LY2 Bi-power Relays

Isolation Zero cross
function
Indicator Rated output load Rated input
voltage
Model
Photocoupler Yes Yes 3 A at 100 to 240 VAC *1 5 to 24 VDC G3H-203SN-VD
Phototriac coupler No 5 VDC G3H-203SLN-VD
12 VDC
24 VDC
Photocoupler --- 3 A at 4 to 48 VDC *2 5 to 24 VDC G3HD-X03SN-VD
Photocoupler Yes No 3 A at 100 to 240 VAC *1 4 to 24 VDC G3H-203S-VD
Phototriac coupler No 5 VDC G3H-203SL-VD
12 VDC
24 VDC
Photocoupler --- 3 A at 4 to 48 VDC *2 4 to 24 VDC G3HD-X03S-VD
Photovoltaic coupler --- Yes 2.5 A at 24 to 240 VDC *3 *4 12 to 24 VDC G3HD-202SN-VD

Note: Add "-V" to the end of the model number to order a Relay for an AC inductive load with a full-wave rectifier.
          However, "-V" can be added only to models that do not have the zero cross function.(Example: G3H-203SL-V)
*1 Product is labelled "240 VAC".
*2 Product is labelled "48 VDC".
*3 Product is labelled "240 VDC".
*4 Application is possible for a half-wave rectification load between 19.2 and 264 VAC.

Accessories (Order Separately)

Connecting Sockets/Hold-Down Clips

Front-mounting Sockets Back-mounting Sockets
Socket PTF08A(-E) PT08 PT08-0 PT08QN
Hold-down Clip PYC-A1 PYC-P
PYC-S
PYC-P PYC-P
PYC-S