Page top

G9H

Hybrid Power Relay

G9H

Hybridization of a Magnetic Relay and an SSR Achieves 10-A Switching for 10 Million Operations.

Isolation
method
Zero cross
function
Operation
indicator
Applicable output load
(See note.)
Rated input
voltage
Model
Relay No Yes 5 A
100 to 240 VAC
5 VDC G9H-205S DC5
G9H-205S-US DC5
12 VDC G9H-205S DC12
G9H-205S-US DC12
24 VDC G9H-205S DC24
G9H-205S-US DC24
10 A
100 to 240 VAC
5 VDC G9H-210S DC5
G9H-210S-US DC5
12 VDC G9H-210S DC12
G9H-210S-US DC12
24 VDC G9H-210S DC24
G9H-210S-US DC24

Note: 1. The actual product is labeled "250 VAC."
           2. For information on products that are certified for international standards, consult your OMRON sales
                representatives

Accessories (Order Separately)

Connecting Socket Mounting Plate

Model Minimum quantity packaged (units)
PYP-1 10
PYP-18 1

Note: Order the models above in increments of the minimum quantity packaged.

Connecting Socket/Hold-Down Clips

Front-mounting Sockets Back-mounting Sockets
Socket PTF08A(-E) PT08 PT08-0 PT08QN
Hold-down Clip PYC-A1 PYC-P
PYC-S
PYC-P PYC-P
PYC-S