Page top

G9H

Hybrid Power Relay

G9H

Hybridization of a Magnetic Relay and an SSR Achieves 10-A Switching for 10 Million Operations.

Ratings

Input

Rated
voltage
Item Operating voltage Coil
resistance
Must operate
voltage
Must release
voltage
Power consumption
DC 5 V 4 to 6 VDC 104 Ω 4 VDC max. 0.5 VDC min. Approx. 240 mW
12 V 9.6 to 14.4 VDC 600 Ω 9.6 VDC max. 1.2 VDC min.
24 V 19.2 to 28. 8 VDC 2,400 Ω 19.2 VDC max. 2.4 VDC min.

Note:Note:

Note:1. The coil resistance is measured at a coil temperature of 23°C with a tolerance of ±10%.

Note:2. Performance characteristic data are measured at a coil temperature of 23°C.

Output

Model Applicable load
Rated load
voltage
Load voltage
range
Load current
(See note.)
Inrush current resistance
G9H-205S 100 to 240 VAC 75 to 264 VAC 50 mA to 5 A (at 55 ° C) 80 A (60 Hz, 1 cycle)
G9H-210S 50 mA to 10 A (at 55 ° C) 170 A (60 Hz, 1 cycle)

Note:Note: The load current depends on the ambient temperature.

Characteristics

Model G9H-205S G9H-210S
Operate time 10 ms max.
Release time 1/2 cycle max. + 10 ms
Output ON voltage drop 1.6 V max. (RMS) (at 5 A) 1.6 V max. (RMS) (at 10 A)
Leakage current 5 mA max. at 250 VAC
Inrush current resistance 80 A 170 A
Temperature rise 50 ° C max. (rated voltage applied using resistance method)
Insulation resistance 100 M Ω min. (at 500 VDC)
Dielectric strength 2,000 VAC 50/60 Hz 1 min
Vibration resistance Destruction 10 to 55 to 10 Hz, 1-mm single amplitude (2-mm double amplitude)
Malfunction 10 to 45 to 10 Hz, 1-mm single amplitude (2-mm double amplitude)
Shock resistance
(See note.)
Destruction 1,000 m/s 2
Malfunction 100 m/s 2
Life expectancy Mechanical 10 million operations min. (switching frequency: 18,000 operations/hour)
Electrical 10 million operations min. (resistive load and switching frequency: 18,000 operations/hour)
Storage temperature - 25 to 70 ° C (with no icing or condensation)
Ambient operating temperature - 25 to 60 ° C (with no icing or condensation)
Ambient operating humidity 35% to 85%
Weight Approx. 25 g

Note:Note: Value when excited.