Page top

Item list of G3TA

Solid State Relays

Solid State Relays G3TA

I/O SSRs That Mount to OMRON's G7TC I/O Block

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 8 of 8

    Model NumberDescription
    Triac output, Input: 12 VDC, Output: 2A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 24 VDC, Output: 2A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal
    Triac output, Input: 12 VDC, Output: 2A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
    Triac output, Input: 24 VDC, Output: 2A 100 to 240 VAC, SPST-NO, Zero cross function, with Indicator, Plug-in terminal
    Transistor output, Input: 12 VDC, Output: 1A 48 to 200 VDC, SPST-NO, with Indicator, Plug-in terminal
    Transistor output, Input: 24 VDC, Output: 1A 48 to 200 VDC, SPST-NO, with Indicator, Plug-in terminal
    Transistor output, Input: 12 VDC, Output: 2A 5 to 48 VDC, SPST-NO, with Indicator, Plug-in terminal
    Transistor output, Input: 24 VDC, Output: 2A 5 to 48 VDC, SPST-NO, with Indicator, Plug-in terminal

    All Items 1 - 8 of 8