Page top

Lead Contents

FAQ02289 of Safety Sensors FAQ

FAQ No. FAQ02289

Primary Contents


What is a self test?


The self test function checks for errors in Safety Sensors. Self testing occurs when the power is turned ON (within 1 s) and periodically during operation.

This function is called the self-diagnosis function for F3SL Series Safety Light Curtains and F3SS-AT60P Single Beam Safety Sensor.

Applicable models: F3SN Series Safety Light Curtains, F3SH Series Safety Light Curtains

Recommended Products


For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.


Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner


Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

Other Safety Sensors FAQ