Page top

Lead Contents

FAQ02303 of Safety Sensors FAQ

FAQ No. FAQ02303

Primary Contents


What is FMEA?


FMEA stands for failure mode and effects analysis and is a method for analyzing failure modes and their effects.

Safety design is based on FMEA data to help ensure complete safety.

With Type 4 Safety Sensors, it is proven that danger will not arise after one malfunction, and danger will not arise after up to 3 malfunctions not detected by a self test, self-diagnosis, etc.

Recommended Products


For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.


Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner


Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

Other Safety Sensors FAQ